Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.039 |
| A dimension MM | 128.000 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20592Y-42-16SVT |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.755 |
| Drop dimension MM | 70.00 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Hex size 1 IN | 1.968 |
| Hex size 1 MM | 49.987 |
| Hex size 2 IN | 1.968 |
| Hex size 2 MM | 49.987 |
| Hose cut off factor IN | 2.834 |
| Hose cut off factor MM | 72.000 |
| Hose size | -16 |
| Inside diameter IN | 0.787 |
| Inside diameter MM | 20.000 |
| Product height in | 3.543 |
| Product height mm | 89.992 |
| Product length in | 5.906 |
| Product length mm | 150.012 |
| Product material | 316 Stainless steel |
| Product width in | 1.969 |
| Product width mm | 50.012 |
| Thread size 1 | M42x2 |
| Tube OD 1 IN | 1.181 |
| Tube OD 1 MM | 30.000 |
