Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20592Y-42-16TCPZ |
| Construction Style | Reusable |
| Drop dimension IN | 2.756 |
| Drop dimension MM | 70.00 |
| End connection hex size IN | 1.969 |
| End connection hex size MM | 50.000 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.796 |
| Hose cut off factor MM | 71.018 |
| Hose size | -16 |
| Product height in | 2.910 |
| Product height mm | 73.914 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread size 1 | M42x2 |
