Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.141 |
| A dimension MM | 156.000 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.969 |
| Backup hex size MM | 50.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 20592Y-42-20WZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 88.0 |
| End connection hex size IN | 1.968 |
| End connection hex size MM | 49.987 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.704 |
| Hose cut off factor MM | 94.100 |
| Hose size | -20 |
| Inside diameter IN | 1.007 |
| Inside diameter MM | 25.600 |
| Product height in | 4.350 |
| Product height mm | 110.490 |
| Product length in | 6.713 |
| Product length mm | 170.510 |
| Product material | Carbon steel |
| Product width in | 1.969 |
| Product width mm | 50.012 |
| Thread size 1 | M42x2 |
| Tube OD 1 IN | 1.181 |
| Tube OD 1 MM | 30.000 |
