Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20592Y-52-20TVZ |
| Construction Style | Reusable |
| Drop dimension IN | 3.406 |
| Drop dimension MM | 86.51 |
| End type 1 | Female metric 24 degree cone |
| Hex size 1 IN | 2.375 |
| Hex size 1 MM | 60.000 |
| Hose cut off factor IN | 3.764 |
| Hose cut off factor MM | 95.600 |
| Product material | Carbon steel |