Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20592Y-52-24TCPZ |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Reusable |
| Drop dimension IN | 3.938 |
| Drop dimension MM | 100.03 |
| End connection hex size IN | 2.375 |
| End connection hex size MM | 60.000 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.426 |
| Hose cut off factor MM | 112.400 |
| Hose size | -24 |
| Product height in | 4.115 |
| Product height mm | 104.521 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread size 1 | M52x2 |
