Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.665 |
| A dimension MM | 118.500 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.322 |
| Drop dimension MM | 59.00 |
| End connection hex size IN | 1.811 |
| End connection hex size MM | 45.999 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.000 |
| Hex size 1 MM | 45.999 |
| Hex size 2 IN | 1.811 |
| Hex size 2 MM | 45.999 |
| Hose cut off factor IN | 2.519 |
| Hose cut off factor MM | 64.000 |
| Hose size | -12 |
| Inside diameter IN | 0.562 |
| Inside diameter MM | 14.300 |
| Product height in | 3.000 |
| Product height mm | 76.200 |
| Product length in | 5.510 |
| Product length mm | 139.954 |
| Product material | Carbon steel |
| Product width in | 1.600 |
| Product width mm | 40.640 |
| Series | Winner 2-Piece |
