Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.120 |
| A dimension MM | 79.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20712-36-16Z |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.600 |
| Hex size 1 MM | 40.640 |
| Hose cut off factor IN | 0.920 |
| Hose cut off factor MM | 23.500 |
| Hose size | -16 |
| Inside diameter IN | 0.780 |
| Inside diameter MM | 20.000 |
| Product height in | 1.840 |
| Product height mm | 46.736 |
| Product length in | 3.130 |
| Product length mm | 79.502 |
| Product material | Carbon steel |
| Product width in | 1.600 |
| Product width mm | 40.640 |
| Series | Winner 2-Piece |
| Thread size 1 | M36x2 |
