Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.550 |
| A dimension MM | 141.200 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20742-36-16Z |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 2755 GH493GH506 |
| Construction Style | Crimp |
| Drop dimension IN | 1.260 |
| Drop dimension MM | 32.20 |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.610 |
| Hex size 1 MM | 40.894 |
| Hex size 2 IN | 1.614 |
| Hex size 2 MM | 40.996 |
| Hose cut off factor IN | 3.350 |
| Hose cut off factor MM | 85.200 |
| Hose size | -16 |
| Inside diameter IN | 0.780 |
| Inside diameter MM | 20.000 |
| Product height in | 3.246 |
| Product height mm | 82.448 |
| Product length in | 6.917 |
| Product length mm | 175.692 |
| Product material | Carbon steel |
| Product width in | 1.614 |
| Product width mm | 40.995 |
| Series | Winner 2-Piece |
| Thread size 1 | M36x2 |
