Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.450 |
| A dimension MM | 87.630 |
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 32.000 |
| Catalog Item | 220654-16S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End connection hex size IN | 1.250 |
| End size 1 | -16 |
| End type 1 | Braze Type |
| Finish plating | Zinc plating |
| Hose cut off factor MM | 12.700 |
| Hose size | -16 |
| Inside diameter IN | 0.947 |
| Inside diameter MM | 24.050 |
| Product material | Carbon steel |
| Series | FC Series |