Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.340 |
| A dimension MM | 84.836 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 22112-16-16XZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | Female BSP multi seal |
| Finish plating | Zinc plating |
| Hex size 1 IN | 2.750 |
| Hex size 1 MM | 70.000 |
| Hose cut off factor IN | 1.141 |
| Hose cut off factor MM | 28.981 |
| Hose size | -16 |
| Inside diameter IN | 0.787 |
| Inside diameter MM | 19.990 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread sealant | No |