Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.437 |
| A dimension MM | 61.900 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 22692Y-20-20WZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 84.0 |
| End connection hex size IN | 1.938 |
| End connection hex size MM | 50.000 |
| End size 1 | -20 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.763 |
| Hose cut off factor MM | 95.600 |
| Hose size | -20 |
| Inside diameter IN | 1.007 |
| Inside diameter MM | 25.600 |
| Product height in | 4.840 |
| Product height mm | 122.936 |
| Product length in | 7.180 |
| Product length mm | 182.372 |
| Product material | Carbon steel |
| Product width in | 2.270 |
| Product width mm | 57.658 |
| Thread size 1 | G 1 1/4 |
