Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.460 |
| A dimension MM | 62.484 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 24212Y-06-06Z |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.000 |
| End size 1 | -6 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.390 |
| Hose cut off factor MM | 35.306 |
| Hose size | -6 |
| Inside diameter IN | 0.270 |
| Inside diameter MM | 6.858 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 2.460 |
| Product length mm | 62.484 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | 11/16-16 UN |
