Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.618 |
| A dimension MM | 66.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 24212Y-08-08Z |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 2755 GH493GH506 |
| Construction Style | Crimp |
| End connection torque | 32-35 lb-ft(43-47 Nm) |
| End size 1 | -8 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hex size 2 IN | 0.945 |
| Hex size 2 MM | 24.003 |
| Hose cut off factor IN | 1.141 |
| Hose cut off factor MM | 29.000 |
| Hose size | -8 |
| Inside diameter IN | 0.374 |
| Inside diameter MM | 9.500 |
| Product height in | 1.180 |
| Product height mm | 29.972 |
| Product length in | 3.050 |
| Product length mm | 77.470 |
| Product material | Carbon steel |
| Product width in | 1.180 |
| Product width mm | 29.972 |
| Thread size 1 | 13/16-16 UN |
