Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.910 |
| A dimension MM | 73.914 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 24212Y-10-10Z |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 1.187 |
| End connection hex size MM | 30.000 |
| End connection torque | 44-49 lb-ft(60-66 Nm) |
| End size 1 | -10 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.810 |
| Hose cut off factor MM | 45.974 |
| Hose size | -10 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product height in | 1.180 |
| Product height mm | 29.972 |
| Product length in | 2.910 |
| Product length mm | 73.914 |
| Product material | Carbon steel |
| Product width in | 1.180 |
| Product width mm | 29.972 |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | 1-14 UNS |
