Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.248 |
| A dimension MM | 82.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 24212Y-12-12Z |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | 2755 GH493GH506 |
| Construction Style | Crimp |
| End connection torque | 65-70 lb-ft(88-95 Nm) |
| End size 1 | -12 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.417 |
| Hex size 1 MM | 36.000 |
| Hex size 2 IN | 1.420 |
| Hex size 2 MM | 36.068 |
| Hose cut off factor IN | 1.448 |
| Hose cut off factor MM | 36.800 |
| Hose size | -12 |
| Inside diameter IN | 0.551 |
| Inside diameter MM | 14.000 |
| Product height in | 1.640 |
| Product height mm | 41.656 |
| Product length in | 3.839 |
| Product length mm | 97.511 |
| Product material | Carbon steel |
| Product width in | 1.420 |
| Product width mm | 36.068 |
| Thread size 1 | 1 3/16-12 UN |
