Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 34.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.970 |
| Backup hex size MM | 50.038 |
| Brand | Winner by Danfoss |
| Catalog Item | 24212Y-20-20WZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| End connection hex size IN | 1.970 |
| End size 1 | -20 |
| End Type 1 | Female ORFS swivel |
| Hose cut off factor IN | 0.000 |
| Hose size | -20 |
| Inside diameter IN | 0.732 |
| Inside diameter MM | 18.600 |
| Product height in | 2.413 |
| Product height mm | 61.290 |
| Product length in | 4.803 |
| Product length mm | 121.996 |
| Product material | Carbon steel |
| Product width in | 2.400 |
| Product width mm | 60.960 |
