Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 32.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 24212Y-24-24TZ |
| Construction Style | Crimp |
| End connection hex size IN | 2.360 |
| End connection hex size MM | 59.944 |
| End Type 1 | Female ORFS swivel |
| Hose cut off factor IN | 0.000 |
| Inside diameter IN | 0.559 |
| Inside diameter MM | 14.200 |
| Product material | Carbon steel |
