Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.610 |
| A dimension MM | 142.494 |
| Angle shape | 30 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24232-12-12XZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 0.990 |
| Drop dimension MM | 25.15 |
| End size 1 | -12 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.810 |
| Hose cut off factor MM | 96.774 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product height in | 0.990 |
| Product height mm | 25.146 |
| Product length in | 5.610 |
| Product length mm | 142.494 |
| Product material | Carbon steel |
| Product width in | 1.080 |
| Series | Winner 2-Piece |
| Thread sealant | No |
