Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.830 |
| A dimension MM | 173.482 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24243-16-16WXZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.750 |
| Drop dimension MM | 44.45 |
| End size 1 | -16 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.370 |
| Hose cut off factor MM | 110.998 |
| Hose size | -16 |
| Inside diameter IN | 0.750 |
| Inside diameter MM | 19.050 |
| Product height in | 1.750 |
| Product height mm | 44.450 |
| Product length in | 6.830 |
| Product length mm | 173.482 |
| Product material | Carbon steel |
| Product width mm | 33.782 |
| Series | Winner 2-Piece |
| Thread sealant | No |
