Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Backup hex size IN | 1.420 |
| Backup hex size MM | 36.068 |
| Brand | Winner by Danfoss |
| Catalog Item | 24292Y-12-12H48Z |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 2755 GH493GH506 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 48.0 |
| End connection hex size IN | 1.420 |
| End size 1 | -14 |
| End Type 1 | Female ORFS swivel |
| Hose cut off factor IN | 2.620 |
| Hose cut off factor MM | 66.548 |
| Hose size | -12 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 4.400 |
| Product height mm | 111.760 |
| Product length in | 5.137 |
| Product length mm | 130.480 |
| Product material | Carbon steel |
| Product width in | 1.555 |
| Product width mm | 39.497 |
