Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.450 |
| A dimension MM | 113.030 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24292Y-12-12H96Z |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 3.780 |
| Drop dimension MM | 96.0 |
| End connection hex size IN | 1.420 |
| End connection hex size MM | 36.000 |
| End connection torque | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -12 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.580 |
| Hose cut off factor MM | 65.532 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product height in | 3.780 |
| Product height mm | 96.012 |
| Product length in | 4.430 |
| Product length mm | 112.522 |
| Product material | Carbon steel |
| Product width mm | 39.370 |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | 1 3/16-12 UN |
