Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.310 |
| A dimension MM | 135.000 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.610 |
| Backup hex size MM | 40.894 |
| Brand | Winner by Danfoss |
| Catalog Item | 24292Y-16-16Z |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 2755 GH493GH506 |
| Construction Style | Crimp |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 86.0 |
| End connection hex size IN | 1.610 |
| End size 1 | -16 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.110 |
| Hose cut off factor MM | 79.000 |
| Hose size | -16 |
| Inside diameter IN | 0.787 |
| Inside diameter MM | 20.000 |
| Product height in | 4.913 |
| Product height mm | 124.790 |
| Product length in | 6.122 |
| Product length mm | 155.499 |
| Product material | Carbon steel |
| Product width in | 1.929 |
| Product width mm | 48.997 |
