Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 24292Y-20-20H69WZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 2.710 |
| Drop dimension MM | 68.83 |
| End connection hex size IN | 2.000 |
| End connection hex size MM | 50.000 |
| End connection torque | 125-138 lb-ft(170-187 Nm) |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.760 |
| Hose cut off factor MM | 95.504 |
| Hose size | -20 |
| Product height in | 2.720 |
| Product height mm | 69.088 |
| Product material | Carbon steel |
| Product width in | 1.970 |
| Product width mm | 50.038 |
| Series | Winner 1-Piece |
| Thread size 1 | 1 11/16-12 UN |
