Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Backup hex size IN | 1.970 |
| Backup hex size MM | 50.038 |
| Brand | Winner by Danfoss |
| Catalog Item | 24292Y-20-20WZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 4.000 |
| Drop dimension MM | 100.0 |
| End connection hex size IN | 1.970 |
| End size 1 | -20 |
| End Type 1 | Female ORFS swivel |
| Hose cut off factor IN | 3.760 |
| Hose cut off factor MM | 95.504 |
| Hose size | -20 |
| Inside diameter IN | 1.010 |
| Inside diameter MM | 25.654 |
| Product height in | 5.734 |
| Product height mm | 145.644 |
| Product length in | 7.185 |
| Product length mm | 182.499 |
| Product material | Carbon steel |
| Product width in | 2.413 |
| Product width mm | 61.290 |
