Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24292Y-24-24TZ |
| Construction Style | Crimp |
| End connection hex size IN | 2.360 |
| End connection hex size MM | 59.944 |
| Product height in | 3.622 |
| Product height mm | 92.000 |
| Product length in | 7.141 |
| Product length mm | 181.400 |
| Product material | Carbon steel |
| Product width in | 2.360 |
| Product width mm | 59.944 |
