Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.578 |
| A dimension MM | 65.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26712-16-12TZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | 2755 GH493GH506 |
| Construction Style | Crimp |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 2 IN | 1.610 |
| Hex size 2 MM | 40.894 |
| Hose cut off factor IN | 0.779 |
| Hose cut off factor MM | 19.800 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.000 |
| Product height in | 1.860 |
| Product height mm | 47.244 |
| Product length in | 3.208 |
| Product length mm | 81.483 |
| Product material | Carbon steel |
| Product width in | 1.614 |
| Product width mm | 40.995 |
| Series | Winner 2-Piece |
| Thread size 1 | 1 5/16-12 UN |
