Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.149 |
| A dimension MM | 80.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26712-20-16TZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 2755 GH493GH506 |
| Construction Style | Crimp |
| End connection torque | 127-133 lb-ft(173-182 Nm) |
| End size 2 | -16 |
| End type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.969 |
| Hex size 1 MM | 50.000 |
| Hex size 2 IN | 0.000 |
| Hex size 2 MM | 50.038 |
| Hose cut off factor IN | 0.944 |
| Hose cut off factor MM | 24.000 |
| Hose size | -16 |
| Inside diameter IN | 0.787 |
| Inside diameter MM | 20.000 |
| Product height in | 2.270 |
| Product height mm | 57.658 |
| Product length in | 3.779 |
| Product length mm | 95.986 |
| Product material | Carbon steel |
| Product width in | 1.968 |
| Product width mm | 49.987 |
| Series | Winner 2-Piece |
| Thread size 1 | 1 5/8-12 UN |
