Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.610 |
| A dimension MM | 117.094 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26712-24-24WAUZ |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End connection torque | 158-167 lb-ft(216-227 Nm) |
| End size 1 | -24 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 2.370 |
| Hex size 1 MM | 60.000 |
| Hose cut off factor IN | 1.360 |
| Hose cut off factor MM | 34.544 |
| Hose size | -24 |
| Inside diameter IN | 1.270 |
| Inside diameter MM | 32.258 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | 1 7/8-12 UN |
| Working pressure max BAR | 138 |
| Working pressure max PSI | 2000 |