Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.480 |
| A dimension MM | 63.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26712DY-08-08SR |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection torque | 38-42 lb-ft(52-58 Nm) |
| End type 1 | Female 37 degree swivel |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 18.999 |
| Hex size 2 IN | 0.866 |
| Hex size 2 MM | 19.000 |
| Hose cut off factor IN | 1.003 |
| Hose cut off factor MM | 25.500 |
| Hose size | -8 |
| Inside diameter IN | 0.374 |
| Inside diameter MM | 9.500 |
| Product height in | 1.180 |
| Product height mm | 29.972 |
| Product length in | 2.910 |
| Product length mm | 73.914 |
| Product material | 304 Stainless steel |
| Product width in | 1.180 |
| Product width mm | 29.972 |
| Thread size 1 | 3/4-16 UNF |
