Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.677 |
| A dimension MM | 68.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26712DY-10-10SMZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection torque | 57-62 lb-ft(77-85 Nm) |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.870 |
| Hex size 1 MM | 22.098 |
| Hex size 2 IN | 1.063 |
| Hex size 2 MM | 22.000 |
| Hose cut off factor IN | 1.102 |
| Hose cut off factor MM | 28.000 |
| Hose size | -10 |
| Inside diameter IN | 0.472 |
| Inside diameter MM | 12.000 |
| Product height in | 1.340 |
| Product height mm | 34.036 |
| Product length in | 3.190 |
| Product length mm | 81.026 |
| Product material | Carbon steel |
| Product width in | 1.340 |
| Product width mm | 34.036 |
| Thread size 1 | 7/8-14 UNF |
