Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.930 |
| A dimension MM | 125.222 |
| Angle shape | Straight |
| Backup hex size IN | 2.563 |
| Backup hex size MM | 65.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 26712DY-32-32SMWZ |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| End connection hex size IN | 2.950 |
| End connection hex size MM | 75.000 |
| End size 1 | -32 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.070 |
| Hose cut off factor MM | 52.578 |
| Hose size | -32 |
| Inside diameter IN | 1.660 |
| Inside diameter MM | 42.164 |
| Product height in | 3.050 |
| Product height mm | 77.470 |
| Product length in | 4.930 |
| Product length mm | 125.222 |
| Product material | Carbon steel |
| Product width in | 3.050 |
| Product width mm | 77.470 |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | 2 1/2-12 UN |
