Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.145 |
| A dimension MM | 54.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26712Y-08-06Z |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.860 |
| End connection hex size MM | 21.844 |
| End connection torque | 38-42 lb-ft(52-58 Nm) |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.748 |
| Hose cut off factor MM | 19.000 |
| Hose size | -6 |
| Inside diameter IN | 0.275 |
| Inside diameter MM | 7.000 |
| Product height in | 1.140 |
| Product height mm | 28.956 |
| Product length in | 2.150 |
| Product length mm | 54.610 |
| Product material | Carbon steel |
| Product width in | 1.140 |
| Product width mm | 28.956 |
| Thread size 1 | 3/4-16 UNF |
