Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.192 |
| A dimension MM | 81.100 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26712Y-16-16Z |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 2755 GH493GH506 |
| Construction Style | Crimp |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.260 |
| Hex size 1 MM | 32.004 |
| Hex size 2 IN | 1.610 |
| Hex size 2 MM | 40.894 |
| Hose cut off factor IN | 0.988 |
| Hose cut off factor MM | 25.120 |
| Hose size | -16 |
| Inside diameter IN | 0.787 |
| Inside diameter MM | 20.000 |
| Product height in | 1.860 |
| Product height mm | 47.244 |
| Product length in | 3.791 |
| Product length mm | 96.291 |
| Product material | Carbon steel |
| Product width in | 1.614 |
| Product width mm | 40.995 |
| Thread size 1 | 1 5/16-12 UN |
