Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26712Y-2424R15JRWZ |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End Type 1 | Female 37 degree swivel |
| Hose size | -24 |
| Product material | Carbon steel |
