Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.354 |
| A dimension MM | 136.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26713-32-32WZ |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Compatible hoses | 2755 GH493GH506 |
| Construction Style | Crimp |
| End connection torque | 245-258 lb-ft(334-352 Nm) |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 2 IN | 2.953 |
| Hex size 2 MM | 75.006 |
| Hose cut off factor IN | 1.377 |
| Hose cut off factor MM | 35.000 |
| Hose size | -32 |
| Inside diameter IN | 1.614 |
| Inside diameter MM | 41.000 |
| Product height in | 3.400 |
| Product height mm | 86.360 |
| Product length in | 6.279 |
| Product length mm | 159.487 |
| Product material | Carbon steel |
| Product width in | 2.952 |
| Product width mm | 74.980 |
| Series | Winner 2-Piece |
| Thread size 1 | 2 1/2-12 UN |
