Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.610 |
| A dimension MM | 142.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26713D-24-24WZ |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End connection torque | 158-167 lb-ft(216-227 Nm) |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 2.362 |
| Hex size 1 MM | 60.000 |
| Hex size 2 IN | 0.000 |
| Hose cut off factor IN | 1.877 |
| Hose cut off factor MM | 47.700 |
| Hose size | -24 |
| Inside diameter IN | 1.200 |
| Inside diameter MM | 30.500 |
| Product height in | 2.720 |
| Product height mm | 69.088 |
| Product length in | 5.600 |
| Product length mm | 142.240 |
| Product material | Carbon steel |
| Product width in | 2.360 |
| Product width mm | 59.944 |
| Series | Winner 2-Piece |
| Thread size 1 | 1 7/8-12 UN |
