Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.980 |
| A dimension MM | 75.800 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 26742Y-06-06WZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | 2755 GH493GH506 |
| Construction Style | Crimp |
| Drop dimension IN | 0.580 |
| Drop dimension MM | 14.80 |
| End size 1 | -6 |
| End size 2 | -6 |
| End type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Hex size 2 IN | 0.748 |
| Hex size 2 MM | 18.999 |
| Hose cut off factor IN | 1.580 |
| Hose cut off factor MM | 40.300 |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.000 |
| Product height in | 1.881 |
| Product height mm | 47.777 |
| Product length in | 3.751 |
| Product length mm | 95.275 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Thread size 1 | 9/16-18 UNF |
