Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.290 |
| A dimension MM | 83.556 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 26742Y-08-08Z |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 0.750 |
| Drop dimension MM | 19.1 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.000 |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.820 |
| Hose cut off factor MM | 46.228 |
| Hose size | -8 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 3.290 |
| Product length mm | 83.566 |
| Product material | Carbon steel |
| Product width in | 1.180 |
| Product width mm | 29.972 |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
