Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.180 |
| A dimension MM | 106.172 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 26742Y-12-12SR |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 0.950 |
| Drop dimension MM | 24.13 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 2.340 |
| Hose cut off factor MM | 59.436 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product height in | 0.950 |
| Product height mm | 24.130 |
| Product length in | 4.180 |
| Product length mm | 106.172 |
| Product material | 304 Stainless steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | 1 1/16-12 UN |
