Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.160 |
| A dimension MM | 131.300 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 26742Y-16-16Z |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 2755 GH493GH506 |
| Construction Style | Crimp |
| Drop dimension IN | 1.120 |
| Drop dimension MM | 28.70 |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Hex size 2 IN | 1.614 |
| Hex size 2 MM | 40.996 |
| Hose cut off factor IN | 2.960 |
| Hose cut off factor MM | 75.300 |
| Hose size | -16 |
| Inside diameter IN | 0.780 |
| Inside diameter MM | 20.000 |
| Product height in | 1.732 |
| Product height mm | 43.992 |
| Product length in | 5.976 |
| Product length mm | 151.790 |
| Product material | Carbon steel |
| Product width in | 1.610 |
| Product width mm | 40.894 |
| Thread size 1 | 9/16-18 UNF |
