Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.380 |
| A dimension MM | 162.052 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 26742Y-20-20WZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1.380 |
| Drop dimension MM | 35.0 |
| End connection hex size IN | 1.938 |
| End connection hex size MM | 50.000 |
| End size 1 | -20 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.950 |
| Hose cut off factor MM | 100.330 |
| Hose size | -20 |
| Inside diameter IN | 1.010 |
| Inside diameter MM | 25.654 |
| Product height in | 1.390 |
| Product height mm | 35.306 |
| Product length in | 6.380 |
| Product length mm | 162.052 |
| Product material | Carbon steel |
| Product width in | 2.130 |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | 1 5/8-12 UN |
