Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.030 |
| A dimension MM | 102.362 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 26792-16-12XY2 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.150 |
| Drop dimension MM | 54.61 |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Hose cut off factor IN | 2.230 |
| Hose cut off factor MM | 56.642 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Working pressure max BAR | 280 |
| Working pressure max PSI | 4050 |