Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.814 |
| A dimension MM | 71.500 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.748 |
| Backup hex size MM | 18.999 |
| Brand | Winner by Danfoss |
| Catalog Item | 26792Y-06-06SR |
| Compatible hose ID IN | 0.374 |
| Compatible hose ID MM | 9.525 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 32 |
| End connection hex size IN | 0.748 |
| End connection hex size MM | 19.000 |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Hose cut off factor IN | 1.417 |
| Hose cut off factor MM | 36.000 |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.000 |
| Product height in | 2.126 |
| Product height mm | 54.000 |
| Product length in | 3.246 |
| Product length mm | 82.448 |
| Product material | 304 Stainless steel |
| Product width in | 1.063 |
| Product width mm | 27.000 |
| Thread size 1 | 9/16-18 UNF |
