Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.814 |
| A dimension MM | 71.500 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 26792Y-08-06Z |
| Compatible hose ID IN | 0.374 |
| Compatible hose ID MM | 9.398 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 33.0 |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End size 1 | -8 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.417 |
| Hose cut off factor MM | 36.000 |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.000 |
| Product height in | 2.580 |
| Product height mm | 65.532 |
| Product length in | 3.540 |
| Product length mm | 89.916 |
| Product material | Carbon steel |
| Product width in | 1.140 |
| Product width mm | 28.956 |
| Thread size 1 | 3/4-16 UNF |