Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.070 |
| A dimension MM | 78.000 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.866 |
| Backup hex size MM | 21.996 |
| Brand | Winner by Danfoss |
| Catalog Item | 26792Y-08-08SR |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 40 |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Hose cut off factor IN | 1.594 |
| Hose cut off factor MM | 40.500 |
| Hose size | -8 |
| Inside diameter IN | 0.374 |
| Inside diameter MM | 9.500 |
| Product height in | 2.600 |
| Product height mm | 66.040 |
| Product length in | 3.570 |
| Product length mm | 90.678 |
| Product material | 304 Stainless steel |
| Product width in | 1.180 |
| Product width mm | 29.972 |
| Thread size 1 | 3/4-16 UNF |
