Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.996 |
| A dimension MM | 101.500 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.259 |
| Backup hex size MM | 31.979 |
| Brand | Winner by Danfoss |
| Catalog Item | 26792Y-12-12SR |
| Compatible hose ID IN | 0.748 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 54 |
| End connection hex size IN | 1.259 |
| End connection hex size MM | 32.000 |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Hose cut off factor IN | 2.196 |
| Hose cut off factor MM | 55.800 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.000 |
| Product height in | 3.200 |
| Product height mm | 81.280 |
| Product length in | 4.600 |
| Product length mm | 116.840 |
| Product material | 304 Stainless steel |
| Product width in | 1.550 |
| Product width mm | 39.370 |
| Thread size 1 | 1 1/16-12 UN |
