Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.039 |
| A dimension MM | 128.000 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 26792Y-16-16Z |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 2755 GH493GH506 |
| Construction Style | Crimp |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 66.0 |
| End connection hex size IN | 1.614 |
| End connection hex size MM | 41.000 |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.834 |
| Hose cut off factor MM | 72.000 |
| Hose size | -16 |
| Inside diameter IN | 0.787 |
| Inside diameter MM | 20.000 |
| Product height in | 4.102 |
| Product height mm | 104.191 |
| Product length in | 5.971 |
| Product length mm | 151.663 |
| Product material | Carbon steel |
| Product width in | 1.840 |
| Product width mm | 46.736 |
| Thread size 1 | 1 5/16-12 UN |
