Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.010 |
| A dimension MM | 178.054 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 26792Y-20-20JRWZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 3.150 |
| Drop dimension MM | 80.01 |
| End connection hex size IN | 1.938 |
| End connection hex size MM | 50.000 |
| End connection torque | 127-133 lb-ft(173-182 Nm) |
| End size 1 | -20 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.760 |
| Hose cut off factor MM | 95.504 |
| Hose size | -20 |
| Inside diameter IN | 0.980 |
| Inside diameter MM | 24.892 |
| Product height in | 3.780 |
| Product height mm | 96.012 |
| Product length in | 7.010 |
| Product length mm | 178.054 |
| Product material | Carbon steel |
| Product width in | 1.960 |
| Product width mm | 49.784 |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | 1 5/8-12 UN |
