Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.140 |
| A dimension MM | 181.356 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 26792Y-24-24WZ |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 3.700 |
| Drop dimension MM | 93.98 |
| End size 1 | -24 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 2.370 |
| Hex size 1 MM | 60.000 |
| Hose cut off factor IN | 4.430 |
| Hose cut off factor MM | 112.522 |
| Hose size | -24 |
| Inside diameter IN | 1.250 |
| Inside diameter MM | 31.750 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | 1 7/8-12 UN |
| Working pressure max BAR | 138 |
| Working pressure max PSI | 2000 |
