Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.519 |
| A dimension MM | 64.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 28612-22-08Z |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.062 |
| Hex size 1 MM | 27.000 |
| Hex size 2 IN | 1.062 |
| Hex size 2 MM | 27.000 |
| Hose cut off factor IN | 1.043 |
| Hose cut off factor MM | 26.500 |
| Hose size | -8 |
| Inside diameter IN | 0.374 |
| Inside diameter MM | 9.500 |
| Product height in | 1.227 |
| Product height mm | 31.165 |
| Product length in | 3.070 |
| Product length mm | 77.978 |
| Product material | Carbon steel |
| Product width in | 1.063 |
| Product width mm | 27.000 |
| Thread size 1 | M22x1.5 |
